text.skipToContent text.skipToNavigation

Falcon® 96孔透明圆底细胞培养微孔板,经TC处理,带盖,独立包装,无菌,50/箱

Product Number353077

E-mail

Falcon® 96孔透明微孔板由经TC处理的透明聚苯乙烯制成。圆底,带盖,独立包装,无菌,50/箱

  • 透明级原生聚苯乙烯
  • 无热原
  • 经标准组织培养 (TC) 处理
  • 便捷的易撕医用包装,单个产品独立包装
  • 单个PET (代码1) 托盘,可回收。
  • Falcon 96孔微孔板可与自动化系统兼容,且符合ANSI/SBS标准微孔板的外形尺寸要求
  • 培养基工作体积为0.1-0.2 mL

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Falcon® 培养板
Costar® 多孔细胞培养板
Corning® 表面处理培养皿
Falcon® 细胞培养皿
Details
Product Number   353077
数量/包   1 /包  
数量/箱   50 /箱  
品牌   Falcon®  
平板规格   96孔  
平板颜色   透明  
孔底   圆形  
孔容积   0.32 mL  
细胞生长面积   0.36 cm²  
建议工作容积   50-250 µL  
表面处理   经TC处理  
无菌   是  
含盖   是  
储存   Ambient storage conditions  
Specifications Documents