Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Easy Grip Polystyrene Storage Bottles with 45 mm Caps
Product Number430282
These 500 mL Corning® disposable polystyrene bottles are ideal for storage of media, buffers and other aqueous solutions.
- Easy grip sides facilitate handling
- 45 mm polyethylene plug seal cap provides an airtight seal
- Sterile, nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430282 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Capacity | 500 mL |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Plug seal |
| Cap Material | High density polyethylene |
| Bottle Shape | Cylindrical |
| Cap Color | Orange |
| Bottle Feature | Graduated |
| Feature | Disposable |
| Sterile | Yes |
| Application | Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10726505
- Quality Certificate - Lot No.10626504
- Quality Certificate - Lot No.10526006
- Quality Certificate - Lot No.10426503
- Quality Certificate - Lot No.08326005
- Quality Certificate - Lot No.06426004
- Quality Certificate - Lot No.04626003
- Quality Certificate - Lot No.01026001
- Quality Certificate - Lot No.34225013
- Quality Certificate - Lot No.31625012
- Quality Certificate - Lot No.29325506
- Quality Certificate - Lot No.27025504
- Quality Certificate - Lot No.24825011
- Quality Certificate - Lot No.22125010
- Quality Certificate - Lot No.21825009
- Quality Certificate - Lot No.20525008
- Quality Certificate - Lot No.17825007
- Quality Certificate - Lot No.17725503
- Quality Certificate - Lot No.17425502
- Quality Certificate - Lot No.16525501
- Quality Certificate - Lot No.12525500
- Quality Certificate - Lot No.08925006
- Quality Certificate - Lot No.06825005
- Quality Certificate - Lot No.06625004
- Quality Certificate - Lot No.06425003
- Quality Certificate - Lot No.05425002
- Quality Certificate - Lot No.01325001
- Quality Certificate - Lot No.33724026
- Quality Certificate - Lot No.32924025
- Quality Certificate - Lot No.30824024