Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 125 mL八角PET储液瓶,带31.7 mm螺旋盖,无菌
Product Number431731
(This is the suggested replacement for P125B-06.)
聚对苯二甲酸乙二醇酯 (PET) 储液瓶适用于培养基、生物制剂和其他水溶液的储存和取样。其由PET树脂制成,重量轻、抗裂,且如玻璃般透明。 特性:
- 在外包装袋内采用双层便捷的收缩薄膜托盘包装,可确保清洁
- 抗裂、符合人体工程学且易于使用,可替代玻璃瓶
- 已灭菌,SAL达到10⁻⁶,且经认证无热原。
- 防漏防启封31.7mm HDPE螺旋盖
- 模制刻度,便于准确测量
- 符号USP VI级规定,经验证无细胞毒性、无溶血性
Added to Your Shopping Cart
Details
| Product Number | 431731 |
| 数量/包 | 24 /包 |
| 数量/箱 | 48 /箱 |
| 品牌 | Corning® |
| 容量 | 125 mL |
| 顶部式样 | 带螺纹 |
| 盖式样 | 螺旋盖 |
| 盖材料 | 高密度聚乙烯 |
| 盖颜色 | 本色 |
| 刻度间隔 | 25 mL |
| 高度 | 115 mm (近似值) |
| 橫截面 | 53mm (approx) |
| 无菌 | 是 |
| 刻度范围 | 25 - 125 mL |
| 应用 | 环境和水质检测 食品和饮料检测 药品质量控制和生命科学 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27625003
- Quality Certificate - Lot No.26925002
- Quality Certificate - Lot No.26825001
- Quality Certificate - Lot No.12824501
- Quality Certificate - Lot No.12324001
- Quality Certificate - Lot No.20823002
- Quality Certificate - Lot No.15811000
- Quality Certificate - Lot No.15711000
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.965165
- Quality Certificate - Lot No.939098
- Quality Certificate - Lot No.937084
- Quality Certificate - Lot No.932924
- Quality Certificate - Lot No.931908
- Quality Certificate - Lot No.931907
- Quality Certificate - Lot No.922690
- Quality Certificate - Lot No.918698
- Quality Certificate - Lot No.917567
- Quality Certificate - Lot No.903283
- Quality Certificate - Lot No.900079
- Quality Certificate - Lot No.897235
- Quality Certificate - Lot No.894419
- Quality Certificate - Lot No.887251
- Quality Certificate - Lot No.880779
- Quality Certificate - Lot No.875541
- Quality Certificate - Lot No.874849
- Quality Certificate - Lot No.869204
- Quality Certificate - Lot No.869203
- Quality Certificate - Lot No.861919
- Quality Certificate - Lot No.854928