Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L Octagonal PET Storage Bottles with 31.7 mm Screw Caps, Sterile
Product Number431734
(This is the suggested replacement for P1000B-03 and P1000B-11.)
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic.
- Leakproof, tamper-evident 31.7mm HDPE screw cap
- Molded graduations for accurate measurements
- USP class VI compliant bottles are validated noncytoxic and nonhemolytic
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431734 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Capacity | 1000 mL |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Cap Color | Natural |
| Graduation Interval | 50 mL |
| Height | 220 mm (approx.) |
| Cross Section | 96mm (approx) |
| Sterile | Yes |
| Graduation Range | 50 - 1000 mL |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16726004
- Quality Certificate - Lot No.15426003
- Quality Certificate - Lot No.05726002
- Quality Certificate - Lot No.05626001
- Quality Certificate - Lot No.35125010
- Quality Certificate - Lot No.35125009
- Quality Certificate - Lot No.35025008
- Quality Certificate - Lot No.34925007
- Quality Certificate - Lot No.21125006
- Quality Certificate - Lot No.21025005
- Quality Certificate - Lot No.19825004
- Quality Certificate - Lot No.19625003
- Quality Certificate - Lot No.01425002
- Quality Certificate - Lot No.01425001
- Quality Certificate - Lot No.34724004
- Quality Certificate - Lot No.23524003
- Quality Certificate - Lot No.21324002
- Quality Certificate - Lot No.03124001
- Quality Certificate - Lot No.14511000
- Quality Certificate - Lot No.14411000
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.974831
- Quality Certificate - Lot No.970543
- Quality Certificate - Lot No.969974
- Quality Certificate - Lot No.969452
- Quality Certificate - Lot No.969018
- Quality Certificate - Lot No.969017
- Quality Certificate - Lot No.966212
- Quality Certificate - Lot No.965695
- Quality Certificate - Lot No.965170