Corning® PET Bottle, 250 mL, Graduated, Validated Against IATA Standards Screw Cap, Sterile, Pre-Assembled, 24/Tray
产品编号432332
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
- Leakproof screw cap is validated against IATA standards for air shipments
- Molded graduations for accurate measurements
- USP Class VI compliant bottles are validated noncytotoxic and nonhemolytic
已添加至购物车
现货
详情
| 产品编号 | 432332 |
| Qty./Pk | 24 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Bottle Style | Storage |
| Neck Style | Narrow mouth |
| Top Style | Screw cap |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Bottle Shape | Octagonal |
| Packaging | Wrapped tray |
| Cap Diameter | 31.7 mm |
| Cap Color | Natural |
| Color | Clear |
| Neck I.D. | 31.7 mm |
| Graduation Interval | 50 mL |
| Bottle Feature | Graduated |
| Feature | Disposable |
| Height | 133 mm |
| Neck O.D. | 34.7 mm |
| Sterile | Yes |
| Graduation Range | 50 - 250 mL |
产品规格文件
可用的证书
- 质量证书 – 批号 02326001
- 质量证书 – 批号 16325001
- 质量证书 – 批号 09424001
- 质量证书 – 批号 906037
- 质量证书 – 批号 898737
- 质量证书 – 批号 898736
- 质量证书 – 批号 892810
- 质量证书 – 批号 886364
- 质量证书 – 批号 880801
- 质量证书 – 批号 876231
- 质量证书 – 批号 850300
- 质量证书 – 批号 850299
- 质量证书 – 批号 840770
- 质量证书 – 批号 840769
- 质量证书 – 批号 840768
- 质量证书 – 批号 831092
- 质量证书 – 批号 831091
- 质量证书 – 批号 829452
- 质量证书 – 批号 829451
- 质量证书 – 批号 829450
- 质量证书 – 批号 829449
- 质量证书 – 批号 829448
- 质量证书 – 批号 800602
- 质量证书 – 批号 799964
- 质量证书 – 批号 799963
- 质量证书 – 批号 799962
- 质量证书 – 批号 799961
- 质量证书 – 批号 799960
- 质量证书 – 批号 799959
- 质量证书 – 批号 799958