text.skipToContent text.skipToNavigation

Corning® Molecular Biology Grade Water

E-mail

Molecular biology grade water is ideal for applications where highly pure, RNase-, DNase-, and protease-free water is required (e.g., PCR and other molecular biology reactions setup, DNA/RNA/protein extraction, purification, and storage reagents). Molecular biology grade water is tested to the chemical and physical properties found in the USP monograph for sterile purified water.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
46-000-CI Corning® 100 mL Molecular Biology Grade Water Tested to USP Sterile Purified Water Specifications   6 / Pk     6 / Cs     Corning®   €77.58 per case
46-000-CM Corning® 1L Molecular Biology Grade Water Tested to USP Sterile Purified Water Specifications   6 / Pk     6 / Cs     Corning®   € 195,21 per case
46-000-CV Corning® 500 mL Molecular Biology Grade Water Tested to USP Sterile Purified Water Specifications   6 / Pk     6 / Cs     Corning®   €136.61 per case