text.skipToContent text.skipToNavigation

Axygen® PCR Strip Caps

E-mail

Axygen polypropylene, thin wall PCR tubes with and without caps are designed to fit standard 96-well blocks and are available in an assortment of colors. The consistent and ultra-thin wall allows precise thermal transfer. An even insertion cap ensures a tight fit to reduce evaporation.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
PCR-02-FCP-C Axygen® PCR 1 x 8 Strip Flat Caps, Fit 0.2 mL PCR Tube Strips, Clear, Nonsterile   125 / Pk     1250 / Cs     Axygen®   €227.65 per case
PCR-02CP-A Axygen® PCR 1 x 8 Strip Domed Caps, Fit 0.2 mL PCR Tube Strips, Assorted Colors, Nonsterile   125 / Pk     1250 / Cs     Axygen®   3 144,12 kr per case
PCR-02CP-C Axygen® PCR 1 x 8 Strip Domed Caps, Fit 0.2 mL PCR Tube Strips, Clear, Nonsterile   125 / Pk     1250 / Cs     Axygen®   €270.46 per case
PCR-2CP-RT-C Axygen® PCR 1 x 8 Strip Flat Caps, Fit 0.2 mL PCR Tube Strips, Ultra-Clear, Nonsterile   125 / Pk     1250 / Cs     Axygen®   €455.61 per case