text.skipToContent text.skipToNavigation

PYREX® Round Media Storage Bottles, with High Temperature Cap

E-mail

Heavy duty bottle which can be used for storage as well as mixing and sampling. Includes red PBT cap and red ETFE pouring rings for dry heat sterilization. Glass bead indicates full capacity line on 100 mL through 2L size. Bottles have permanent white enamel graduations and marking spots.

Choose your specification

容量
View Product


Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
1395-5LHTC PYREX® 5L圆形培养基储液瓶,带GL45 PBT耐高温密封盖   1 /包     1 /箱     PYREX®   per case