text.skipToContent text.skipToNavigation

PYREX® Round Media Storage Bottles, with High Temperature Cap

E-mail

Heavy duty bottle which can be used for storage as well as mixing and sampling. Includes red PBT cap and red ETFE pouring rings for dry heat sterilization. Glass bead indicates full capacity line on 100 mL through 2L size. Bottles have permanent white enamel graduations and marking spots.

仕様を選択してください。

Capacity

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
1395-5LHTC PYREX® 5L Round Media Storage Bottles, with GL45 PBT Plug Seal High Temperature Cap   1 / Pk     1 / Cs     PYREX®   per case
メールカスタマーサービス