Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PureCoat™ Amine 175cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap
Product Number354728
This is the suggested replacement for 354780.
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
Corning PureCoat amine (positively charged) and carboxyl (negatively charged) surfaces provide improved cell attachment, faster cell proliferation, and enhanced recovery post-thaw over standard TC surfaces. These surfaces function with a broad range of primary, transfected, transformed, and fastidious cell types, and have demonstrated utility in serum-reduced or serum-free conditions.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€99.34 per case
Out of Stock
| Product Number | 354728 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Straight |
| Surface Coating | Amine |
- Quality Certificate - Lot No.9141022
- Quality Certificate - Lot No.8252030
- Quality Certificate - Lot No.6319006
- Quality Certificate - Lot No.6101096
- Quality Certificate - Lot No.5084004
- Quality Certificate - Lot No.5079003
- Quality Certificate - Lot No.4014037
- Quality Certificate - Lot No.3219011
- Quality Certificate - Lot No.2339011
- Quality Certificate - Lot No.2097015
- Quality Certificate - Lot No.2051011
- Quality Certificate - Lot No.0293010