text.skipToContent text.skipToNavigation

Corning® Treated Culture Dishes

E-mail

  • Corning® CellBIND® surface is a novel cell culture treatment that increases surface wettability for more even and consistent cell attachment
  • Ultra-Low Attachment surface dishes feature a covalently bound hydrogel layer that minimizes cell attachment, protein absorption, and cellular activation
  • 10 dishes/bag are available for 100 mm dishes (Cat. No. 430293)
  • 245 mm square dishes offer 500 cm² growth surface
  • Stacking beads aid in handling
  • Vents provide consistent gas exchange
  • Manufactured from optically clear virgin polystyrene
  • Sterile
  • Nonpyrogenic


Dish style (mm) = actual growth surface diameters: 35 mm dish = 34.4 mm; 60 mm dish = 52.1 mm; 100 mm dish = 83.8 mm; 150 mm dish = 139.1 mm.

Cat. no. 431110, Square dishes with interior bottom dimensions of 224 x 224 mm.


Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
3261 Corning® 60 mm超低吸附培养皿   5 /包     20 /箱     Corning®   N/A per case
3294 Corning® CellBIND® 表面35 mm培养皿   10 /包     210 /箱     Corning®   N/A per case
3295 Corning® CellBIND® 表面60 mm培养皿   7 /包     126 /箱     Corning®   N/A per case
430165 Corning® 35 mm经TC处理培养皿   20 /包     500 /箱     Corning®   N/A per case
430166 Corning® 60 mm TC-treated Culture Dish 2.427,36 kr. per case
430167 Corning® 100 mm TC-treated Culture Dish 3.634,78 kr. per case
430196 Corning® 60 mm with 2 mm Grid TC-treated Culture Dish 2.700,55 kr. per case
430293 Corning® 100 mm TC-treated Culture Dishes, 10/Pack 3.547,99 kr. per case
430599 Corning® 150 mm TC-treated Culture Dish 1.797,01 kr. per case
431110 Corning® 500cm² Square TC-treated Culture Dish 1.868,16 kr. per case