Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 250 mL Reusable Plastic Narrow Mouth Wash Bottle, Low Density Polyethylene with GL-25 PP Screw Cap
Product Number1300P-250
These bottles are manufactured from low density polyethylene and are offered with a narrow or wide mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.
€67.80 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 1300P-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Bottle Style | Weighing |
| Neck Style | Short |
| Top Style | Standard Taper Joint |
| Bottle Shape | Cylindrical |
| Thread Finish | 25 |
| Stopper Style | Hollow glass |
| Standard Taper Joint | 45/12 |
| Feature | Reusable |
| Height | 80 mm (approx.) |
| O.D. | 40 mm (approx.) |
| Weight | 72 g (approx.) |
| Sterile | No |
Specifications Documents