Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L Easy Grip Polystyrene Storage Bottles with 45 mm Caps
Product Number430518
Corning® disposable polystyrene bottles are ideal for storage of media, buffers and other aqueous solutions.
- Easy grip sides facilitate handling.
- 45 mm polyethylene plug seal cap provides an airtight seal
- Sterile, nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€233.03 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430518 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Capacity | 1000 mL |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Plug seal |
| Cap Material | High density polyethylene |
| Bottle Shape | Cylindrical |
| Cap Color | Orange |
| Bottle Feature | Graduated |
| Feature | Disposable |
| Sterile | Yes |
| Application | Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24426509
- Quality Certificate - Lot No.23726507
- Quality Certificate - Lot No.23326506
- Quality Certificate - Lot No.23026510
- Quality Certificate - Lot No.22626509
- Quality Certificate - Lot No.21226508
- Quality Certificate - Lot No.20726505
- Quality Certificate - Lot No.20626504
- Quality Certificate - Lot No.20426503
- Quality Certificate - Lot No.16326005
- Quality Certificate - Lot No.12826004
- Quality Certificate - Lot No.11326506
- Quality Certificate - Lot No.09826003
- Quality Certificate - Lot No.09626505
- Quality Certificate - Lot No.09126504
- Quality Certificate - Lot No.08926502
- Quality Certificate - Lot No.08726503
- Quality Certificate - Lot No.08526501
- Quality Certificate - Lot No.08226500
- Quality Certificate - Lot No.07726502
- Quality Certificate - Lot No.07426501
- Quality Certificate - Lot No.05626005
- Quality Certificate - Lot No.05226004
- Quality Certificate - Lot No.04826003
- Quality Certificate - Lot No.02126002
- Quality Certificate - Lot No.00226001
- Quality Certificate - Lot No.35625016
- Quality Certificate - Lot No.34125015
- Quality Certificate - Lot No.33925014
- Quality Certificate - Lot No.32225510