Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L Easy Grip Polystyrene Storage Bottles with 45 mm Caps
Product Number430518

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® disposable polystyrene bottles are ideal for storage of media, buffers and other aqueous solutions.
- Easy grip sides facilitate handling.
- 45 mm polyethylene plug seal cap provides an airtight seal
- Sterile, nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€229.59 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 430518 |
Qty./Pk | 2 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Bottle Shape | Cylindrical |
Cap Color | Orange |
Bottle Feature | Graduated |
Feature | Disposable |
Sterile | Yes |
Application | Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15625501
- Quality Certificate - Lot No.15425500
- Quality Certificate - Lot No.11025007
- Quality Certificate - Lot No.10725006
- Quality Certificate - Lot No.08725005
- Quality Certificate - Lot No.04225003
- Quality Certificate - Lot No.03225002
- Quality Certificate - Lot No.00125001
- Quality Certificate - Lot No.36424028
- Quality Certificate - Lot No.35624027
- Quality Certificate - Lot No.32724026
- Quality Certificate - Lot No.29424025
- Quality Certificate - Lot No.29424024
- Quality Certificate - Lot No.28324022
- Quality Certificate - Lot No.27824021
- Quality Certificate - Lot No.25724020
- Quality Certificate - Lot No.25224019
- Quality Certificate - Lot No.25024018
- Quality Certificate - Lot No.21824017
- Quality Certificate - Lot No.21624016
- Quality Certificate - Lot No.19024015
- Quality Certificate - Lot No.18424014
- Quality Certificate - Lot No.16024013
- Quality Certificate - Lot No.15524012
- Quality Certificate - Lot No.15324011
- Quality Certificate - Lot No.13424010
- Quality Certificate - Lot No.08624009
- Quality Certificate - Lot No.08024008
- Quality Certificate - Lot No.07824007
- Quality Certificate - Lot No.07624006