text.skipToContent text.skipToNavigation

Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 29 mm White Tamper-evident Hinged Cap, Assembled, Sterile, 100/Case

产品编号FC510-01

电子邮件
  • Break-resistant and translucent high-density polyethylene (HDPE)
  • PE cap

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
详情
产品编号   FC510-01
Qty./Pk   1 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Application   Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences  
产品规格文件