产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | |
---|---|---|---|---|---|---|
C30-01 | Corning® Gosselin™ Screw Cap for 40 mL Straight Container, Blue PE, 450/Bag, 3150/Case | 3150 /包 | 3150 /箱 | Corning® | per case | |
C30-02 | Corning® Gosselin™ Screw Cap for 40 mL Straight Container, Red PE, 450/Bag, 3150/Case | 3150 /包 | 3150 /箱 | Corning® | per case | |
C35A-02 | Corning® Gosselin™ Screw Cap for 60 mL Straight Container, Red PE, 350/Bag, 2450/Case | 2450 /包 | 2450 /箱 | Corning® | per case | |
C35A-03 | Corning® Gosselin™ Screw Cap for 60 mL Straight Container, White PE, 350/Bag, 2450/Case | 2450 /包 | 2450 /箱 | Corning® | per case | |
C50-02 | Corning® Gosselin™ Screw Cap for 125 and 180 mL Straight Container, Red PE, 100/Bag, 700/Case | per case | ||||
C50-03 | Corning® Gosselin™ Screw Cap for 125 and 180 mL Straight Container, White PE, 100/Bag, 700/Case | per case |