Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
|---|---|---|---|---|---|---|
| C30-01 | Corning® Gosselin™ Screw Cap for 40 mL Straight Container, Blue PE, 450/Bag, 3150/Case | 3150 /包 | 3150 /箱 | Corning® | per case | |
| C30-02 | Corning® Gosselin™ Screw Cap for 40 mL Straight Container, Red PE, 450/Bag, 3150/Case | 3150 /包 | 3150 /箱 | Corning® | per case | |
| C35A-02 | Corning® Gosselin™ Screw Cap for 60 mL Straight Container, Red PE, 350/Bag, 2450/Case | 2450 /包 | 2450 /箱 | Corning® | per case | |
| C35A-03 | Corning® Gosselin™ Screw Cap for 60 mL Straight Container, White PE, 350/Bag, 2450/Case | per case | ||||
| C50-02 | Corning® Gosselin™ Screw Cap for 125 and 180 mL Straight Container, Red PE, 100/Bag, 700/Case | per case | ||||
| C50-03 | Corning® Gosselin™ Screw Cap for 125 and 180 mL Straight Container, White PE, 100/Bag, 700/Case | 700 /包 | 700 /箱 | Corning® | per case |