text.skipToContent text.skipToNavigation

Corning® BioCoat® Cell Environments and Corning BioCoat Matrigel® Invasion Chambers, PET Membrane

E-mail

Corning BioCoat cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.

Coatings include Corning Matrigel® matrix, Fibronectin, Collagen, and Laminin.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
354480 Corning® BioCoat® Matrigel® Invasion Chambers with 8.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case   12 / Pk     24 / Cs     Corning®   $511.56 per case
354481 Corning® BioCoat® Matrigel® Invasion Chamber with 8.0 µm PET Membrane in four 6-well Plates, 6/Pack, 24/Case   6 / Pk     24 / Cs     Corning®   €721.32 per case
354483 Corning® BioCoat® Growth Factor Reduced Matrigel Invasion Chamber with 8.0 µm PET Membrane in two 24 W Plates, 12/Pk, 24/Cs   12 / Pk     24 / Cs     Corning®   $520.80 per case