text.skipToContent text.skipToNavigation

Corning® Other Media Growth Supplements

E-mail

The Corning portfolio of cytokines, growth factors, and media supplementation offers a wide array of proteins that result in proliferation or differentiation of the affected cells.

  • Vialed, highly purified growth factors with high biological activity
  • Broad range of highly purified natural and recombinant lymphokines
  • Enriched culture supplements to be reconstituted/added in the medium of your choice
  • Propagate your cells under more defined serum-reduced or serum-free conditions

Corning offers a broad range of other media growth supplements. Some products are specific to cell type, such as SMC4 (for iPSCs) and T-Cell culture supplement (for T-cells), while other products promote proliferation in a wide variety of cell types. Reducing serum use is made easy with products such as ITS and Corning Nu-Serum™.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
354006 Corning® Endothelial Cell Growth Supplement (ECGS), 15mg, 1/Pack   1 / Pk     1 / Ea     Corning®   N/A per each
354115 Corning® T-Cell Culture Supplement with ConA (IL-2 Culture Supplement), Rat, 100 mL, 1/Pack N/A per each
354123 Corning® Bovine Pituitary Extract (BPE), 15 mg, 1/Pack   1 / Pk     1 / Ea     Corning®   N/A per each
354350 Corning® ITS Premix Universal Culture Supplement, 20 mL, 1/Pack   1 / Pk     1 / Ea     Corning®   N/A per each
354351 Corning® ITS Premix Universal Culture Supplement, 5 mL, 1/Pack   1 / Pk     1 / Ea     Corning®   N/A per each
354352 Corning® ITS+ Premix Universal Culture Supplement, 20 mL, 1/Pack N/A per each
355006 Corning® MITO+ Serum Extender, 5 mL, 1/Pack   1 / Pk     1 / Ea     Corning®   N/A per each
355100 Corning® Nu-Serum™ Growth Medium Supplement, 100 mL, 1/Pack   1 / Pk     1 / Ea     Corning®   N/A per each
355104 Corning® Nu-Serum™ IV Growth Medium Supplement, 100 mL, 1/Pack   1 / Pk     1 / Ea     Corning®   N/A per each
355500 Corning® Nu-Serum™ Growth Medium Supplement, 500 mL, 1/Pack   1 / Pk     1 / Ea     Corning®   N/A per each
355504 Corning® Nu-Serum™ IV Growth Medium Supplement, 500 mL, 1/Pack   1 / Pk     1 / Ea     Corning®   N/A per each
356006 Corning® Endothelial Cell Growth Supplement (ECGS), 100 mg, 1/Pack N/A per each