text.skipToContent text.skipToNavigation

Corning® LSE™ Nutating Mixer

E-mail

The Corning® LSE™ Nutating Mixer is a compact mixer that combines the motion of an orbital shaker and a platform rocker to produce a continuous three dimensional agitative gesture. The output demonstrates a thorough yet gentle mix without foaming. The pitch and speed of the Corning Nutating Mixer are designed to provide the optimal motion for mixing and resuspending samples in small volume vessels such as blood and centrifuge tubes. The dimpled mat on the platform surface holds tubes firmly in place while the unit is powered on.

  • Small footprint
  • Cold room compatible
  • Dimpled Mat
  • 3D motion is ideal for mixing and resuspending samples

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6720 Corning® LSE™ Nutating Mixer, 120V   1 / Pk     1 / Cs     Corning®   €330.94 per case
6721 Corning® LSE™ Nutating Mixer, 230V, EU Plug   1 / Pk     1 / Cs     Corning®   €300.00 per case
6722 Corning® LSE™ Nutating Mixer, 230V, UK Plug   1 / Pk     1 / Ea     Corning®   €330.94 per each