text.skipToContent text.skipToNavigation

Falcon® Containers

E-mail

Choose from a range of Falcon containers dedicated to sample collection and storage.

  • Sterile, disposable polypropylene containers provide secure sample containment
  • Available in 4 1/2 oz. (110 mL) and 8 oz. (220 mL) sizes both with and without matching lids
  • Feature molded-in graduations for easy measurements
  • Graduated in ounces and milliliters to provide convenient, single-use, timesaving containers for collection, transportation, and storage of a wide variety of specimens
  • Inert and chemically resistant to commonly used laboratory reagents at room temperature

Features

  • Sterile
  • 4 1/4 oz. graduations from 1/2 oz. to 4 1/2 oz. in 1/4 oz. increments and from 20 mL to 110 mL in 10 mL increments
  • 8 oz. size graduated from 1/4 oz. to 8 oz. in 1/4 oz. increments and from 20 mL to 220 mL in 10 mL increments

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
354013 Falcon® Sample Container, with Lid, 4.5oz (110 mL), Individually Wrapped, Sterile, 100/Case   1 / Pk     100 / Cs     Falcon®   €101.90 per case
354014 Falcon® Sample Container, without Lid, 4.5oz (110 mL), Sterile, 20/Bag, 500/Case   20 / Pk     500 / Cs     Falcon®   €371.00 per case
354015 Falcon® コンテナ 8 oz (220 mL)、ポリエチレン製フタ付き、個包装、滅菌済み N/A per case
354020 Falcon® Sample Container without Lid, 8oz (220 mL), Sterile, 20/Bag, 500/Case   20 / Pk     500 / Cs     Falcon®   4 349,31 kr per case