text.skipToContent text.skipToNavigation

PYREX® VISTA™ Culture Tube, Screw Cap, Phenolic Cap

E-mail

These culture tubes are supplied with deep-form phenolic caps with a rubber liner to facilitate ­handling and sealing after autoclaving. The blue enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased.

For replacement phenolic caps, see Cat. No. 9999.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
70825-16XX PYREX® VISTA™ 20 mL Screw Cap Culture Tubes with Phenolic Caps, 16x150 mm   50 / Pk     200 / Cs     PYREX®   N/A per case
70825-20 PYREX® VISTA™ 25 mL Screw Cap Culture Tubes with Phenolic Caps, 20x125 mm   50 / Pk     200 / Cs     PYREX®   N/A per case
70825-20X PYREX® VISTA™ 34 mL Screw Cap Culture Tubes with Phenolic Caps, 20x150 mm   50 / Pk     200 / Cs     PYREX®   N/A per case