text.skipToContent text.skipToNavigation

Corning® Centrifuge Bottles

电子邮件

Two easy grip cap styles: standard and high performance with silicone O-Ring

Note: Caps are not interchangeable among different materials or sizes.

  • Wide-mouth design improves liquid handling.
  • Compatible with most centrifuges and do not require special buckets
  • Extra-thick walls for durability
  • Leak-free processing at maximum rated speeds
  • Polypropylene bottles are autoclavable at 121°C, 15 psi for 20 minutes.

选择规格

加入购物车 查看产品