产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | |
---|---|---|---|---|---|---|
TH75-01 | Corning® Gosselin™ Round Base Tube, 5 mL, PS, 1000/Bag, 2000/Case | 1000 / Pk | 2000 / Cs | Corning® | per case | |
TK75-001 | Corning® Gosselin™ Round Base Tube, 5 mL, PS, 500/Bag, 2500/Case | 500 / Pk | 2500 / Cs | Corning® | per case | |
TK75-003 | Corning® Gosselin™ Round Base Tube, 5 mL, PP, 500/Bag, 2000/Case | per case | ||||
TK75-006 | Corning® Gosselin™ 圆底试管,5 mL,PS,红色带翼塞,灭菌,500/袋,2000/箱 | per case | ||||
TK75-018 | Corning® Gosselin™ 圆底试管,5 mL,PP,红色带翼塞,灭菌,500/袋,2000/箱 | per case | ||||
TK75-022 | Corning® Gosselin™ 圆底试管,5 mL,PS,红色直塞,灭菌,500/袋,2000/箱 | per case | ||||
TK75-023 | Corning® Gosselin™ 圆底试管,5 mL,PP,白色带翼塞,500/袋,2000/箱 | per case | ||||
TK75-030 | Corning® Gosselin™ Round Base Tube, 5 mL, PS, White Straight Plug, 500/Bag, 2000/Case | 500 / Pk | 2000 / Cs | Corning® | per case | |
TK75-036 | Corning® Gosselin™ 圆底试管,5 mL,PS,500/袋,4000/箱 | 500 / Pk | 4000 / Cs | Corning® | per case | |
TK75-044 | Corning® Gosselin™ Round Base Tube, 5 mL, PP, Red Straight Plug, Sterile, 500/Bag, 2000/Case | 500 / Pk | 2000 / Cs | Corning® | per case | |
TK75-057 | Corning® Gosselin™ Round Base Tube, 5 mL, PS, Ionised, 50/Bag, 2500/Case | 50 / Pk | 2500 / Cs | Corning® | per case | |
TK75-085 | Corning® Gosselin™ Round Base Tube, 5 mL, PP, 500/Bag, 4000/Case | 500 / Pk | 4000 / Cs | Corning® | per case | |
TL40-01 | Corning® Gosselin™ Round Base Tube, 2 mL, PP, 1500/Bag, 6000/Case | 1500 / Pk | 6000 / Cs | Corning® | per case | |
TL40-02 | Corning® Gosselin™ Round Base Tube, 2 mL, PS, 1500/Bag, 6000/Case | 1500 / Pk | 6000 / Cs | Corning® | per case | |
TL40-04 | Corning® Gosselin™ Round Base Tube, 2 mL, PS, Red Straight Plug, Sterile, 1250/Bag, 5000/Case | 1250 / Pk | 5000 / Cs | Corning® | per case | |
TL75-01 | Corning® Gosselin™ Round Base Tube, 3.5 mL, PS, 500/Bag, 3000/Case | 500 / Pk | 3000 / Cs | Corning® | per case | |
TL75-02 | Corning® Gosselin™ Round Base Tube, 3.5 mL, PP, 500/Bag, 2500/Case | 500 / Pk | 2500 / Cs | Corning® | per case | |
TL75-04 | Corning® Gosselin™ Round Base Tube, 3.5 mL, PS, Red Winged Plug, Sterile, 625/Bag, 2500/Case | 625 / Pk | 2500 / Cs | Corning® | per case | |
TL75-08 | Corning® Gosselin™ Round Base Tube, 3.5 mL, PP, Red Winged Plug, Sterile, 625/Bag, 2500/Case | 625 / Pk | 2500 / Cs | Corning® | per case | |
TL75-10 | Corning® Gosselin™ Round Base Tube, 3.5 mL, PS, 500/Bag, 5000/Case | per case | ||||
TR95-01 | Corning® Gosselin™ 圆底试管,10 mL,PS,红色直塞,灭菌,250/袋,1000/箱 | per case | ||||
TR95-03 | Corning® Gosselin™ 圆底试管,10 mL,PP,红色直塞,灭菌,250/袋,1000/箱 | per case | ||||
TR95-04 | Corning® Gosselin™ 圆底试管,10 mL,PP,红色带翼塞,灭菌,250/袋,1000/箱 | 250 / Pk | 1000 / Cs | Corning® | per case | |
TR95-17 | Corning® Gosselin™ Round Base Tube, 10 mL, PS, White Winged Plug, Sterile, 250/Bag, 1000/Case | 250 / Pk | 1000 / Cs | Corning® | per case | |
TR95-22 | Corning® Gosselin™ Round Base Tube, 10 mL, PS, 250/Bag, 1250/Case | 250 / Pk | 1250 / Cs | Corning® | per case | |
TR95-23 | Corning® Gosselin™ Round Base Tube, 10 mL, PP, 250/Bag, 1250/Case | 250 / Pk | 1250 / Cs | Corning® | per case | |
TR95-24 | Corning® Gosselin™ Round Base Tube, 10 mL, PS, Red Winged Plug, Sterile, 250/Bag, 1000/Case | 250 / Pk | 1000 / Cs | Corning® | per case |