- Versatility of plate colors to suit various detection methods
- Crystal-grade virgin polystyrene
- Sterilized by gamma irradiation
- Nonpyrogenic
- Non-treated polystyrene and standard tissue culture (TC) surface treatments available
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual and Ready-Stack (RS) trays are PET (Code 1) and recyclable
- Ideal for use in high throughput systems
- Falcon 96, 384, and 1536 well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Growth area and volume are nominal