Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Round HDPE Bottle, 2 L, 57 mm Red Cap with Seal, Assembled, 25/Case
Product NumberLR2000-01
This item will be discontinued when inventory reaches 0. Suggested Replacement: LC2000-01.
- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€141.35 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | LR2000-01 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Corning® |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.981837
- Quality Certificate - Lot No.975884
- Quality Certificate - Lot No.973483
- Quality Certificate - Lot No.972909
- Quality Certificate - Lot No.972298
- Quality Certificate - Lot No.971114
- Quality Certificate - Lot No.970565
- Quality Certificate - Lot No.970036
- Quality Certificate - Lot No.968902
- Quality Certificate - Lot No.967227
- Quality Certificate - Lot No.966109
- Quality Certificate - Lot No.965064
- Quality Certificate - Lot No.961604
- Quality Certificate - Lot No.938063
- Quality Certificate - Lot No.933411
- Quality Certificate - Lot No.931291
- Quality Certificate - Lot No.930704
- Quality Certificate - Lot No.927761
- Quality Certificate - Lot No.926131
- Quality Certificate - Lot No.925545
- Quality Certificate - Lot No.924433
- Quality Certificate - Lot No.923800
- Quality Certificate - Lot No.922576
- Quality Certificate - Lot No.921561
- Quality Certificate - Lot No.921186
- Quality Certificate - Lot No.920529
- Quality Certificate - Lot No.919370
- Quality Certificate - Lot No.917418
- Quality Certificate - Lot No.916789
- Quality Certificate - Lot No.915591