Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Nonsterile
Product NumberRES-SW96-HP-M
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
This is the suggested replacement for RES-SW96-HP.
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | RES-SW96-HP-M |
Qty./Pk | 25 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Sterile | No |
Capacity | 240 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29324013
- Quality Certificate - Lot No.29224025
- Quality Certificate - Lot No.29224024
- Quality Certificate - Lot No.29124029
- Quality Certificate - Lot No.29024045
- Quality Certificate - Lot No.28924039
- Quality Certificate - Lot No.28824094
- Quality Certificate - Lot No.28624021
- Quality Certificate - Lot No.28524025
- Quality Certificate - Lot No.28424037
- Quality Certificate - Lot No.28324036
- Quality Certificate - Lot No.28224035
- Quality Certificate - Lot No.28124049
- Quality Certificate - Lot No.28124048
- Quality Certificate - Lot No.27924017
- Quality Certificate - Lot No.27824011
- Quality Certificate - Lot No.27724009
- Quality Certificate - Lot No.27624008
- Quality Certificate - Lot No.17024031
- Quality Certificate - Lot No.18621048
- Quality Certificate - Lot No.18521011
- Quality Certificate - Lot No.18321027
- Quality Certificate - Lot No.18321011
- Quality Certificate - Lot No.18221035
- Quality Certificate - Lot No.18121034
- Quality Certificate - Lot No.18121014
- Quality Certificate - Lot No.18021019
- Quality Certificate - Lot No.17921015
- Quality Certificate - Lot No.17921014
- Quality Certificate - Lot No.17821013