コーニングは、自動化および手動使用のための複数のフォーマットで利用可能なAxygen シングルウェルおよびマルチウェル試薬リザーバーを提供しています。すべてのリザーバーは、マイクロプレート用の標準的なANSI/SLASフットプリント寸法に準拠するように設計されており、ほとんどの自動化ワークステーションと互換性があります。試薬リザーバーは、優れた耐薬品性のあるポリプロピレン製です。
- 耐久性があり、費用対効果に優れています
- 複数のアプリケーションに対応した多彩なフォーマットです
コーニングは、自動化および手動使用のための複数のフォーマットで利用可能なAxygen シングルウェルおよびマルチウェル試薬リザーバーを提供しています。すべてのリザーバーは、マイクロプレート用の標準的なANSI/SLASフットプリント寸法に準拠するように設計されており、ほとんどの自動化ワークステーションと互換性があります。試薬リザーバーは、優れた耐薬品性のあるポリプロピレン製です。
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| RES-MW12-HP | Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, High Profile, Nonsterile | 25 / Pk | 25 / Cs | Axygen® | $407.07 | per case | |
| RES-MW12-HP-SI | Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, High Profile, Individually Wrapped, Sterile | 25 / Pk | 25 / Cs | Axygen® | $454.34 | per case | |
| RES-MW12-LP | Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, Low Profile, Nonsterile | 25 / Pk | 25 / Cs | Axygen® | $407.07 | per case | |
| RES-MW12-LP-SI | Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, Low Profile, Individually Wrapped, Sterile | 1 / Pk | 25 / Cs | Axygen® | $412.36 | per case | |
| RES-MW4-HP | Axygen® Multiple Well Reagent Reservoir with 4-Channel Trough, High Profile, Nonsterile | 25 / Pk | 25 / Cs | Axygen® | $419.45 | per case | |
| RES-MW8-HP | Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, High Profile, Nonsterile | 25 / Pk | 25 / Cs | Axygen® | $407.07 | per case | |
| RES-MW8-HP-SI | Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, High Profile, Individually Wrapped, Sterile | 1 / Pk | 25 / Cs | Axygen® | $454.34 | per case | |
| RES-MW8-LP | Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, Low Profile, Nonsterile | 25 / Pk | 25 / Cs | Axygen® | $407.07 | per case | |
| RES-MW8-LP-SI | Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, Low Profile, Individually Wrapped, Sterile | 1 / Pk | 25 / Cs | Axygen® | $412.36 | per case | |
| RES-SW1-LP | Axygen® Single Well Reagent Reservoir with 1-Bottom Trough, Low Profile, Nonsterile | 25 / Pk | 25 / Cs | Axygen® | $407.07 | per case | |
| RES-SW1-LP-SI | Axygen® Single Well Reagent Reservoir with 1-Bottom Trough, Low Profile, Individually Wrapped, Sterile | 1 / Pk | 25 / Cs | Axygen® | $533.36 | per case | |
| RES-SW12-HP | Axygen® Single Well Reagent Reservoir with 12-Bottom Troughs, High Profile, Nonsterile | 25 / Pk | 25 / Cs | Axygen® | $407.07 | per case | |
| RES-SW12-HP-SI | Axygen® Single Well Reagent Reservoir with 12-Bottom Troughs, High Profile, Individually Wrapped, Sterile | 1 / Pk | 25 / Cs | Axygen® | $412.36 | per case | |
| RES-SW384-FX | Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, Medium Profile, Nonsterile | 25 / Pk | 25 / Cs | Axygen® | $419.45 | per case | |
| RES-SW384-HP-SI | Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, High Profile, Individually Wrapped, Sterile | 1 / Pk | 25 / Cs | Axygen® | $412.36 | per case | |
| RES-SW384-LP | Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, Low Profile, Nonsterile | 25 / Pk | 25 / Cs | Axygen® | $407.07 | per case | |
| RES-SW384-LP-SI | Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, Low Profile, Individually Wrapped, Sterile | 1 / Pk | 25 / Cs | Axygen® | $412.36 | per case | |
| RES-SW8-HP | Axygen® Single Well Reagent Reservoir with 8-Bottom Troughs, High Profile, Nonsterile | 25 / Pk | 25 / Cs | Axygen® | $407.07 | per case | |
| RES-SW8-HP-S | Axygen® Single Well Reagent Reservoir with 8-Bottom Troughs, High Profile, Sterile | 25 / Pk | 25 / Cs | Axygen® | $462.53 | per case | |
| RES-SW8-HP-SI | Axygen® Single Well Reagent Reservoir with 8-Bottom Troughs, High Profile, Individually Wrapped, Sterile | 1 / Pk | 25 / Cs | Axygen® | $412.36 | per case | |
| RES-SW96-HP-M | Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Nonsterile | 25 / Pk | 25 / Cs | Axygen® | N/A | per case | |
| RES-SW96-HP-SI | Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Sterile | 1 / Pk | 25 / Cs | Axygen® | $404.27 | per case | |
| RES-SW96-HP-SI-M | Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Sterile | 1 / Pk | 25 / Cs | Axygen® | ¥50,100 | per case | |
| RES-SW96-LP | Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, Low Profile, Nonsterile | 25 / Pk | 25 / Cs | Axygen® | $407.07 | per case |