text.skipToContent text.skipToNavigation

Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Sterile

Product NumberRES-SW96-HP-SI

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.

  • Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
  • RNase-/DNase-free
  • Nonpyrogenic
  • Sterile


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


In Stock

Details
Product Number   RES-SW96-HP-SI
Qty./Pk   1 / Pk  
Qty./Cs   25 / Cs  
Brand   Axygen®  
Sterile   Yes  
Capacity   240 mL  
Specifications Documents