Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Matrigel® Matrix Thin-Layer 100 mm Culture Dishes, 5/Pack, 10/Case
Product Number354600
Learn More
This item will be discontinued when inventory reaches 0.
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$325.96 per case
Out of Stock
Product Number | 354600 |
Qty./Pk | 5 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cell Growth Area | 58.1 cm² |
Storage | 2° - 8°C |
Surface Coating | Matrigel Matrix |
- Quality Certificate - Lot No.32423001
- Quality Certificate - Lot No.7132505
- Quality Certificate - Lot No.6130011
- Quality Certificate - Lot No.6104001
- Quality Certificate - Lot No.5138003
- Quality Certificate - Lot No.4237013
- Quality Certificate - Lot No.41510
- Quality Certificate - Lot No.4076014
- Quality Certificate - Lot No.2186002
- Quality Certificate - Lot No.2103002
- Quality Certificate - Lot No.1300003
- Quality Certificate - Lot No.03137
- Quality Certificate - Lot No.0083010