text.skipToContent text.skipToNavigation

Corning® BioCoat® Matrigel® Matrix Culture Dishes

E-mail

Corning Matrigel basement membrane matrix is a solubilized basement membrane preparation extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in ECM proteins. Its major component is laminin, followed by collagen IV, heparan sulfate proteoglycans, entactin, and nidogen. Corning Matrigel matrix is effective for the attachment and differentiation of both normal and transformed anchorage-dependent epithelial and other cell types including neurons and oligodendrocytes.

Applications include:

  • Elicitation of tissue-specific cellular morphology and protein production in epithelial cells
  • Differentiation of endothelial, muscle, and neuronal cells
  • Development of three-dimensional matrix model systems

Source

  • EHS mouse tumor

Formulation

  • Dulbecco’s Modified Eagles’ Medium with 50 µg/mL gentamycin. Corning Matrigel matrix is compatible with all culture media.

Quality Control

  • Tested for ability to promote neurite outgrowth from chick dorsal root ganglia in the absence of NGF
  • Tested and found negative for bacteria and fungi

Storage and Stability

  • -20°C. Keep frozen until use.
  • Thin layer cultureware stable at 2°C to 8°C.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
354600 Corning® BioCoat® Matrigel® Matrix Thin-Layer 100 mm Culture Dishes, 5/Pack, 10/Case   5 / Pk     10 / Cs     Corning®   $325.96 per case
354601 Corning® BioCoat® Matrigel® Matrix Thin-Layer 60 mm Culture Dishes, 5/Pack, 20/Case   5 / Pk     20 / Cs     Corning®   $318.24 per case