Corning® 50 mL Tube Top Vacuum Filter System, 0.45 µm Pore 13.6cm² CA Membrane, Sterile, 12/Case
Product Number430314
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Minimizes unnecessary transfers by filtering directly into 50 mL centrifuge tube.
- Includes two centrifuge tube stands with each case.
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- Polypropylene centrifuge tube is supplied with an individually wrapped cap for storage.
- Individually packaged, sterile, nonpyrogenic.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$125.33 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 430314 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Filter Style | Vacuum tube top |
Funnel Capacity | 150 mL |
Membrane Material | Cellulose acetate |
Membrane Pore Size | 0.45 µm |
Membrane Area | 13.6 cm² |
Packaging | Individually wrapped |
Graduations | Yes |
Tube Capacity | 50 mL |
Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16724002
- Quality Certificate - Lot No.05024001
- Quality Certificate - Lot No.34423001
- Quality Certificate - Lot No.31822005
- Quality Certificate - Lot No.20822004
- Quality Certificate - Lot No.20622003
- Quality Certificate - Lot No.20522002
- Quality Certificate - Lot No.04822001
- Quality Certificate - Lot No.18420003
- Quality Certificate - Lot No.14920002
- Quality Certificate - Lot No.04820001
- Quality Certificate - Lot No.34519005
- Quality Certificate - Lot No.24719004
- Quality Certificate - Lot No.19119003
- Quality Certificate - Lot No.13519002
- Quality Certificate - Lot No.05819001
- Quality Certificate - Lot No.34018006
- Quality Certificate - Lot No.29718005
- Quality Certificate - Lot No.21118004
- Quality Certificate - Lot No.12418003
- Quality Certificate - Lot No.07518002
- Quality Certificate - Lot No.00518001
- Quality Certificate - Lot No.31917007
- Quality Certificate - Lot No.29117006
- Quality Certificate - Lot No.19817005
- Quality Certificate - Lot No.14617004
- Quality Certificate - Lot No.12117003
- Quality Certificate - Lot No.05917002
- Quality Certificate - Lot No.03317001
- Quality Certificate - Lot No.33616008