Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.2 µm Pore 54.5cm² Nylon Membrane, Sterile, 12/Case
Product Number430515
- Nylon (NY) membranes are naturally hydrophilic, surfactant-free and offer the lowest extractables.
- 1000 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$379.47 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 430515 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 1000 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 1000 mL |
| Membrane Material | Nylon |
| Membrane Pore Size | 0.2 µm |
| Membrane Area | 54.5 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23126501
- Quality Certificate - Lot No.20326500
- Quality Certificate - Lot No.12626005
- Quality Certificate - Lot No.11926004
- Quality Certificate - Lot No.09226003
- Quality Certificate - Lot No.07226002
- Quality Certificate - Lot No.02526001
- Quality Certificate - Lot No.30225009
- Quality Certificate - Lot No.28325008
- Quality Certificate - Lot No.23725007
- Quality Certificate - Lot No.21825006
- Quality Certificate - Lot No.16625005
- Quality Certificate - Lot No.10525004
- Quality Certificate - Lot No.08925003
- Quality Certificate - Lot No.08425002
- Quality Certificate - Lot No.03025001
- Quality Certificate - Lot No.35524009
- Quality Certificate - Lot No.35524008
- Quality Certificate - Lot No.31224007
- Quality Certificate - Lot No.27724006
- Quality Certificate - Lot No.24324005
- Quality Certificate - Lot No.21224004
- Quality Certificate - Lot No.13624002
- Quality Certificate - Lot No.08924001
- Quality Certificate - Lot No.35523002
- Quality Certificate - Lot No.19523001
- Quality Certificate - Lot No.25822003
- Quality Certificate - Lot No.22622002
- Quality Certificate - Lot No.03222001
- Quality Certificate - Lot No.29421006