Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.45 µm Pore 33.2cm² CA Membrane, Sterile, 12/Case
Product Number430770
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- 500 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$260.64 per case
Added to Your Shopping Cart
Details
| Product Number | 430770 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 500 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 500 mL |
| Membrane Material | Cellulose acetate |
| Membrane Pore Size | 0.45 µm |
| Membrane Area | 33.2 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13426001
- Quality Certificate - Lot No.32025010
- Quality Certificate - Lot No.24825009
- Quality Certificate - Lot No.20725008
- Quality Certificate - Lot No.18425007
- Quality Certificate - Lot No.15125006
- Quality Certificate - Lot No.11425005
- Quality Certificate - Lot No.09625004
- Quality Certificate - Lot No.07125003
- Quality Certificate - Lot No.05225002
- Quality Certificate - Lot No.01025001
- Quality Certificate - Lot No.34524006
- Quality Certificate - Lot No.30324005
- Quality Certificate - Lot No.26024004
- Quality Certificate - Lot No.19424003
- Quality Certificate - Lot No.13724002
- Quality Certificate - Lot No.04424001
- Quality Certificate - Lot No.35023002
- Quality Certificate - Lot No.29723001
- Quality Certificate - Lot No.24722002
- Quality Certificate - Lot No.01322001
- Quality Certificate - Lot No.25521005
- Quality Certificate - Lot No.25321004
- Quality Certificate - Lot No.22421003
- Quality Certificate - Lot No.14821002
- Quality Certificate - Lot No.01121001
- Quality Certificate - Lot No.29020003
- Quality Certificate - Lot No.16020002
- Quality Certificate - Lot No.06420001
- Quality Certificate - Lot No.32319006