text.skipToContent text.skipToNavigation

Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.2 µm Pore 19.6cm² NY Membrane, Sterile, 12/Case

Product Number430771

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。
E-mail


  • Nylon (NY) membranes are naturally hydrophilic, surfactant-free and offer the lowest extractables.
  • 250 mL receiver bottles feature easy grip sides for improved handling.
  • Additional storage bottles can be purchased to increase capacity.
  • Bottle caps are supplied sterile and individually packaged.
  • Angled hose connector simplifies vacuum line attachment.
  • Individually packaged, sterile and nonpyrogenic.
  • Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
  • Expiration date appears on the filter funnel and shipping boxes.
  • Expiration date of the membrane is three years from the time the product is manufactured.

NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Fr. 135.22 per case

You might also be interested in
Corning® 牛胎児血清
Corning® Molecular Biology Grade Water
Corning® 細胞培養用フラスコ
Details
Product Number   430771
Qty./Pk   1 / Pk  
Qty./Cs   12 / Cs  
Brand   Corning®  
Bottle Capacity   250 mL  
Filter Style   Vacuum system  
Funnel Capacity   250 mL  
Membrane Material   Nylon  
Membrane Pore Size   0.2 µm  
Membrane Area   19.6 cm²  
Packaging   Individually wrapped  
Graduations   Yes  
Neck Diameter   45 mm  
Specifications Documents