Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 19.6cm² PES Membrane, Sterile, 12/Case
Product Number431096
- Polyethersulfone (PES) membranes provide the fastest flow rates, the lowest protein binding and low extractables and are best for filtering cell culture media.
- 250 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged. -
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431096 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 250 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 250 mL |
| Membrane Material | Polyethersulfone |
| Membrane Pore Size | 0.22 µm |
| Membrane Area | 19.6 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20326502
- Quality Certificate - Lot No.19826502
- Quality Certificate - Lot No.19726501
- Quality Certificate - Lot No.19626500
- Quality Certificate - Lot No.13826009
- Quality Certificate - Lot No.11026008
- Quality Certificate - Lot No.09126007
- Quality Certificate - Lot No.07926006
- Quality Certificate - Lot No.07926005
- Quality Certificate - Lot No.03526004
- Quality Certificate - Lot No.00926003
- Quality Certificate - Lot No.00526002
- Quality Certificate - Lot No.00326001
- Quality Certificate - Lot No.32525011
- Quality Certificate - Lot No.31525010
- Quality Certificate - Lot No.29925009
- Quality Certificate - Lot No.25225008
- Quality Certificate - Lot No.20925007
- Quality Certificate - Lot No.19725006
- Quality Certificate - Lot No.19625005
- Quality Certificate - Lot No.16125004
- Quality Certificate - Lot No.11925003
- Quality Certificate - Lot No.07325002
- Quality Certificate - Lot No.01825001
- Quality Certificate - Lot No.35024010
- Quality Certificate - Lot No.32224009
- Quality Certificate - Lot No.29324008
- Quality Certificate - Lot No.22624007
- Quality Certificate - Lot No.22524006
- Quality Certificate - Lot No.18024005