text.skipToContent text.skipToNavigation

Corning® 150 mL Bottle Top Vacuum Filter, 0.22 µm Pore 13.6cm² PES Membrane, Fits 33 mm Diameter Necks, Sterile, 48/Case

Product Number431160

E-mail
  • Fits plastic or glass media bottles with 33mm neck sizes.
  • Polyethersulfone (PES) membranes provide the fastest flow rates, the lowest protein binding and low extractables and are best for filtering cell culture media.
  • Angled hose connector simplifies vacuum line attachment.
  • Individually packaged, sterile and nonpyrogenic.
  • Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
  • Expiration date appears on the filter funnel and shipping boxes.
  • Expiration date of the membrane is three years from the time the product is manufactured.

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$447.21 per case

Out of Stock

You might also be interested in
Corning® Fetal Bovine Serum
Corning® Cell Culture Flasks
Corning® Molecular Biology Grade Water
Details
Product Number   431160
Qty./Pk   1 / Pk  
Qty./Cs   48 / Cs  
Brand   Corning®  
Filter Style   Vacuum bottle top  
Funnel Capacity   150 mL  
Membrane Material   Polyethersulfone  
Membrane Pore Size   0.22 µm  
Membrane Area   13.6 cm²  
Packaging   Individually wrapped  
Graduations   Yes  
Neck Diameter   33 mm  
Specifications Documents