text.skipToContent text.skipToNavigation

Corning® CoolBox™ XT All-day Cooling and Freezing Workstation, Single Capacity, Orange

Product Number432023

E-mail

Corning CoolBox XT systems are bench top cooling workstations that provide sample cooling or freezing without ice, electricity or batteries. CoolBox systems are versatile and accommodate a variety of sample formats and temperatures. The modular design enables the use of CoolRack® and CoolSink® thermo-conductive sample modules to hold microfuge tubes, cryogenic vials, PCR tubes or plates, assay plates and more.

  • Consists of a base, cooling cartridge/core and a lid
  • Includes a magnetized collar and a 1° to 8°C temperature indicator for visual assurance of proper temperature
  • To use with Corning CoolRacks M6, M15, XTM24 & XT 5ml
  • The internal cooling or freezing cores provide 0.5° to 4°C for over 10 hours with lid open and over 16 hours with lid closed
  • CoolBox systems may also be used with dry ice to create a compact, portable, snap freezing workstation for bacteria, virus or proteins.


Details
Product Number   432023
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Color   Orange  
Specifications Documents
Compatible Accessories
XT Cooling Core for Corning® CoolBox™ XT Workstations, for 0.5° to 4°C
Extension Collar for Corning® CoolBox™ XT, Pink
Corning® Cryogenic Vial Grippers, Case of 5, Assorted Colors