text.skipToContent text.skipToNavigation

Falcon® 5 mL Round Bottom PP Test Tube, without Cap, Nonsterile, 1000/Bag

Product Number352002

E-mail

Falcon® 12x75mm, 5 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. These nonsterile tubes are bulk packaged 1,000 per bag. RNase/DNase-free.

  • Widely used and referenced in laboratory protocols

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$123.72 per case

Out of Stock

Details
Product Number   352002
Qty./Pk   1000 / Pk  
Qty./Cs   1000 / Cs  
Brand   Falcon®  
Tube Style   Test  
Graduations   No  
Capacity   5 mL  
Sterile   No  
O.D.   12 mm  
Specifications Documents