text.skipToContent text.skipToNavigation

Axygen® Reagent Reservoirs (ANSI/SLAS Footprint)

E-mail

Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.

  • Durable and cost effective
  • Various formats for multiple applications


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
RES-MW12-HP Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, High Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   $399.08 per case
RES-MW12-LP Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, Low Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   $399.08 per case
RES-MW4-HP Axygen® Multiple Well Reagent Reservoir with 4-Channel Trough, High Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   $411.23 per case
RES-MW8-HP Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, High Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   $399.08 per case
RES-MW8-LP Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, Low Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   $399.08 per case
RES-SW1-LP Axygen® Single Well Reagent Reservoir with 1-Bottom Trough, Low Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   $399.08 per case
RES-SW12-HP Axygen® Single Well Reagent Reservoir with 12-Bottom Troughs, High Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   $399.08 per case
RES-SW384-FX Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, Medium Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   $411.23 per case
RES-SW384-LP Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, Low Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   $399.08 per case
RES-SW8-HP Axygen® Single Well Reagent Reservoir with 8-Bottom Troughs, High Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   Fr. 347.03 per case
RES-SW8-HP-S Axygen® Single Well Reagent Reservoir with 8-Bottom Troughs, High Profile, Sterile   25 / Pk     25 / Cs     Axygen®   Fr. 394.31 per case
RES-SW96-HP Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   N/A per case
Contact Customer Service
RES-SW96-HP-M Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   Fr. 299.47 per case
RES-SW96-LP Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, Low Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   Fr. 347.03 per case