text.skipToContent text.skipToNavigation

Axygen® 自动化吸头,适用于PerkinElmer | Zymark® RapidPlate®、Sciclone®

电子邮件

  • 吸头规格:96吸头和384吸头
  • 吸头容量范围:25 μL至200 μL
  • 吸头材质:透明聚丙烯
  • 不含RNase/DNase/人gDNA
  • 无热原
  • 可选择:
    - 带或不带防气溶胶滤芯
    - 非灭菌或灭菌
    - 标准或Axygen® Maxymum Recovery® 表面
  • 适配头:HV96、CAS-4200-1 (20 - 150 μL/sec.)、LV96、LV384
  • 吸头盒规格:非ANSI标准 (96) 和ANSI/SLAS (384)
  • 吸头盒材质:聚丙烯


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
ZT-100-R Axygen® 96-well tips, 100µL, Clear, Non-filtered, Non-sterile, Non-ANSI Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
ZT-100-R-S Axygen® 96-well tips, 100µL, Clear, Non-filtered, Sterile, Non-ANSI Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
ZT-200-R Axygen® 96-well tips, 200µL, Clear, Non-filtered, Non-sterile, Non-ANSI Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
ZT-200-R-S Axygen® 96-well tips, 200µL, Clear, Non-filtered, Sterile, Non-ANSI Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
ZT-384-C-R Axygen® 384-well tips, 25µL, Clear, Non-filtered, Non-sterile, Non-ANSI Rack   3840 / Pk     19200 / Cs     Axygen®   N/A per case
ZT-384-C-R-S Axygen® 384-well tips, 25µL, Clear, Non-filtered, Sterile, Non-ANSI Rack   3840 / Pk     19200 / Cs     Axygen®   N/A per case
联系客户服务部
ZT-50-R Axygen® 96-well tips, 50µL, Clear, Non-filtered, Non-sterile, Non-ANSI Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
ZT-50-R-S Axygen® 96-well tips, 50µL, Clear, Non-filtered, Sterile, Non-ANSI Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
ZTF-100-R-S Axygen® 96-well tips, 100µL, Clear, Filtered, Sterile, Non-ANSI Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
ZTF-200-R-S Axygen® 96孔吸头,200µL,透明,带滤芯,无菌,非ANSI标准吸头盒 N/A per case
ZTF-50-R-S Axygen® 96孔吸头,50µL,透明,带滤芯,无菌,非ANSI标准吸头盒 N/A per case