产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | 规格 | |
---|---|---|---|---|---|---|---|
431530 | Corning® 125 mL方形PET储液瓶,带45 mm盖 | 12 /包 | 24 /箱 | Corning® | N/A | per case | |
431531 | Corning® 250 mL Square PET Storage Bottles with 45 mm Caps | N/A | per case | ||||
431532 | Corning® 500 mL方形PET储液瓶,带45 mm盖 | 12 /包 | 24 /箱 | Corning® | N/A | per case | |
431533 | Corning® 1L方形PET储液瓶,带45 mm盖 | 12 /包 | 24 /箱 | Corning® | N/A | per case | |
431729 | Corning® 30 mL八角PET储液瓶,带31.7 mm螺旋盖,无菌 | 120 /箱 | Corning® | N/A | per case | ||
431730 | Corning® 60 mL八角PET储液瓶,带18 mm螺旋盖,无菌 | 96 /箱 | Corning® | N/A | per case | ||
431731 | Corning® 125 mL八角PET储液瓶,带31.7 mm螺旋盖,无菌 | 24 /包 | 48 /箱 | Corning® | N/A | per case | |
431732 | Corning® 250 mL八角PET储液瓶,带31.7 mm螺旋盖,无菌 | 24 /包 | 48 /箱 | Corning® | N/A | per case | |
431733 | Corning® 500 mL八角PET储液瓶,带31.7 mm螺旋盖,无菌 | 12 /包 | 24 /箱 | Corning® | N/A | per case | |
431734 | Corning® 1L八角PET储液瓶,带31.7 mm螺旋盖,无菌 | 12 /包 | 24 /箱 | Corning® | N/A | per case | |
432229 | Corning® PET Bottle, 30mL, Graduated, 18mm Screw Cap, Sterile, Triple-bagged, Pre-assembled, 24/Tray, 240/Case | 24 /包 | 240 /箱 | Corning® | N/A | per case | |
432230 | Corning® PET Bottle, 60mL, Graduated, 18mm Screw Cap, Sterile, Triple-bagged, Pre-assembled, 24/Tray, 192/Case | 24 /包 | 192 /箱 | Corning® | N/A | per case | |
432231 | Corning® PET Bottle, 125 mL, Graduated, 31 mm Screw Cap validated against IATA, Sterile, Triple-bagged, Pre-assembled, 24/Tray, 96/Case | 24 /包 | 96 /箱 | Corning® | N/A | per case | |
432232 | Corning® PET Bottle, 250 mL, Graduated, 31 mm Screw Cap validated against IATA, Sterile, Triple-bagged, Pre-assembled, 24/Tray, 72/Case | 24 /包 | 72 /箱 | Corning® | N/A | per case | |
432233 | Corning® PET Bottle, 500 mL, Graduated, 31 mm Screw Cap validated against IATA, Sterile, Triple-bagged, Pre-assembled, 12/Tray, 48/Case | 12 /包 | 48 /箱 | Corning® | N/A | per case | |
432234 | Corning® PET Bottle, 1 L, Graduated, 31 mm Screw Cap validated against IATA, Sterile, Triple-bagged, Pre-assembled, 12/Tray, 24/Case | 12 /包 | 24 /箱 | Corning® | N/A | per case |