text.skipToContent text.skipToNavigation

Corning® PET Bottle, 500 mL, Graduated, Validated Against IATA Standards Screw Cap, Sterile, Pre-Assembled, 12/Tray

产品编号432333

电子邮件

(This is the suggested replacement for P500B-12 and P500B-31.)


Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.

Features:

  • Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
  • Break-resistant bottles are an ergonomic and easy to handle alternative to glass
  • Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
  • Leakproof screw cap is validated against IATA standards for air shipments
  • Molded graduations for accurate measurements
  • USP Class VI compliant bottles are validated noncytotoxic and nonhemolytic


详情
产品编号   432333
数量/包   12 /包  
数量/箱   24 /箱  
品牌   Corning®  
容量   500 mL  
瓶式样   储存  
顶部式样   螺旋盖  
盖式样   螺旋盖  
盖材料   高密度聚乙烯  
底部形状   八边形  
包装   包裹的托盘  
盖直径   31.7 mm  
盖颜色   本色  
颜色   透明  
颈内径   31.7 mm  
刻度间隔   50 mL  
底部特性   带刻度  
特性   一次性  
含把手高度   170 mm  
颈外径   34.7 mm  
无菌   是  
刻度范围   50 - 500 mL  
产品规格文件