text.skipToContent text.skipToNavigation

Corning® PET Bottle, 1000 mL, Graduated, Validated Against IATA Standards Screw Cap, Sterile, Pre-Assembled, 12/Tray

Product Number432334

E-mail

Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.

Features:

  • Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
  • Break-resistant bottles are an ergonomic and easy to handle alternative to glass
  • Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
  • Leakproof screw cap is validated against IATA standards for air shipments
  • Molded graduations for accurate measurements
  • USP Class VI compliant bottles are validated noncytotoxic and nonhemolytic


$327.05 per case

Out of Stock

Details
Product Number   432334
Qty./Pk   12 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Capacity   1000 mL  
Bottle Style   Storage  
Neck Style   Narrow mouth  
Top Style   Screw cap  
Cap Style   Screw cap  
Cap Material   High density polyethylene  
Bottle Shape   Octagonal  
Packaging   Wrapped tray  
Cap Diameter   31.7 mm  
Cap Color   Natural  
Color   Clear  
Neck I.D.   31.7 mm  
Graduation Interval   50 mL  
Bottle Feature   Graduated  
Feature   Disposable  
Height   212 mm  
Neck O.D.   34.7 mm  
Sterile   Yes  
Graduation Range   50 - 1000 mL  
Specifications Documents