text.skipToContent text.skipToNavigation

Corning® PET Media Bottles with Leak-proof Screw Cap Validated Against IATA Standards

E-mail

Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.

Features:

  • Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
  • Break-resistant bottles are an ergonomic and easy to handle alternative to glass
  • Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
  • Leakproof screw cap is validated against IATA standards for air shipments
  • Molded graduations for accurate measurements
  • USP Class VI compliant bottles are validated noncytotoxic and nonhemolytic

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
432331 Corning® PET Bottle, 125 mL, Graduated, Validated Against IATA Standards Screw Cap, Sterile, Pre-Assembled, 24/Tray   24 / Pk     48 / Cs     Corning®   $276.61 per case
432332 Corning® PET Bottle, 250 mL, Graduated, Validated Against IATA Standards Screw Cap, Sterile, Pre-Assembled, 24/Tray   24 / Pk     48 / Cs     Corning®   $338.86 per case
432333 Corning® PET Bottle, 500 mL, Graduated, Validated Against IATA Standards Screw Cap, Sterile, Pre-Assembled, 12/Tray   12 / Pk     24 / Cs     Corning®   $262.79 per case
432334 Corning® PET Bottle, 1000 mL, Graduated, Validated Against IATA Standards Screw Cap, Sterile, Pre-Assembled, 12/Tray   12 / Pk     24 / Cs     Corning®   $331.96 per case