- Corning polypropylene microcentrifuge tubes feature screw caps that provide a tight secure seal.
- Choice of attached cap with silicone O-Ring or unattached rim seal cap.
- Withstands a maximum 20,000 RCF.
- Sterile
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 430909 | Corning® 1.5 mL Attached Screw Cap Microcentrifuge Tube, with O-ring, Polypropylene, Sterile | 50 / Pk | 500 / Cs | Corning® | ¥38,900 | per case | |
| 430915 | Corning® 2 mL Attached Screw Cap Microcentrifuge Tube, with O-ring, Polypropylene, Sterile | 50 / Pk | 500 / Cs | Corning® | 2.228,67 kr. | per case | |
| 430917 | Corning® 2 mL Screw Cap Microcentrifuge Tube, Polypropylene, Sterile | 50 / Pk | 500 / Cs | Corning® | ¥29,200 | per case |