- Polypropylene (PP) resistant bags
- Thermal resistance 134°C
- Transparent
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | 可高压灭菌 | 数量/包 | 数量/箱 | Unit Size | ||
|---|---|---|---|---|---|---|---|
| SA03-10 | Corning® Gosselin™ Autoclavable Bag, 3 L, Black Biohazard Logo, PP, 40 µm, 500/Case | 是 | 1 /包 | 500 /箱 | N/A | per case | |
| SA09-10 | Corning® Gosselin™ Autoclavable Bag, 9 L, Black Biohazard Logo, PP, 40 µm, 500/Case | 是 | 1 /包 | 500 /箱 | N/A | per case | |
| SA14-10 | Corning® Gosselin™ Autoclavable Bag, 14 L, Black Biohazard Logo, PP, 40 µm, 500/Case | 是 | N/A | per case | |||
| SA21-10 | Corning® Gosselin™ Autoclavable Bag, 21 L, Black Biohazard Logo, PP, 40 µm, 500/Case | N/A | per case | ||||
| SA33-01 | Corning® Gosselin™ Autoclavable Bag, 33 L, PP, 40 µm, 500/Case | N/A | per case | ||||
| SA33-10 | Corning® Gosselin™ Autoclavable Bag, 33 L, Black Biohazard Logo, PP, 40 µm, 500/Case | N/A | per case |