text.skipToContent text.skipToNavigation

Corning® Gosselin™ 取水样瓶

电子邮件

  • 抗裂聚对苯二甲酸乙二醇酯 (PET) 或高密度聚乙烯 (HDPE)
  • 模制刻度
  • 防漏防启封HDPE螺旋盖
  • 含或不含硫代硫酸钠
  • 可追溯性标签
  • 大开口有助于最大限度降低污染风险
  • 薄膜包装或独立袋装


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
FC1000-18 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, No Sodium Thiosulfate, 28 mm Blue Tamper-evident Cap, Sterile, 77/Case   77 / Pk     77 / Cs     Corning®   N/A per case
联系客户服务部
FC500-12 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 37 mm White Cap with Wad, Sterile, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
联系客户服务部
FC510-07 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
联系客户服务部
FC520-12 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
HFC1000-50 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, Graduated, 20 mg/L Sodium Thiosulfate, 28 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 77/Case   77 / Pk     77 / Cs     Corning®   N/A per case
HFC1000-51 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, Graduated, 120 mg/L Sodium Thiosulfate, 28 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 77/Case   77 / Pk     77 / Cs     Corning®   N/A per case
联系客户服务部
HFC1000-52 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, Graduated, 120 mg/L Sodium Thiosulfate, 28 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 77/Case   77 / Pk     77 / Cs     Corning®   N/A per case
联系客户服务部
HFC1000-53 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, Graduated, 20 mg/L Sodium Thiosulfate, 28 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 77/Case   77 / Pk     77 / Cs     Corning®   N/A per case
联系客户服务部
HFC500-01 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 37 mm Red Cap with Wad, Sterile, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
HFC510-01 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
HFC510-02 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
联系客户服务部
HFC510-03 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 1/Bag, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
联系客户服务部
HFC510-04 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 1/Bag, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
联系客户服务部
HFC520-01 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
HFC520-02 Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,20 mg/L硫代硫酸钠,22 mm带密封圈红色防启封盖,灭菌,1/袋,100/箱 N/A per case
联系客户服务部
HFC520-06 Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,120 mg/L硫代硫酸钠,22 mm带密封圈红色防启封盖,灭菌,100/箱 N/A per case
联系客户服务部
HFC520-07 Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,120 mg/L硫代硫酸钠,22 mm带密封圈红色防启封盖,灭菌,1/袋,100/箱 N/A per case
联系客户服务部
HFV250-01 Corning® Gosselin™ 取水样长方形HDPE瓶,250 mL,带刻度,20 mg/L硫代硫酸钠,20 mm红色防启封盖,灭菌,312/箱 N/A per case
HFV250-02 Corning® Gosselin™ 取水样长方形HDPE瓶,250 mL,带刻度,20 mg/L硫代硫酸钠,20 mm红色防启封盖,灭菌,1/袋,200/箱 N/A per case
联系客户服务部
HLC250-01 Corning® Gosselin™ 取水样方形HDPE瓶,250 mL,带刻度,20 mg/L硫代硫酸钠,37 mm带垫片红色盖,灭菌,210/箱 N/A per case
联系客户服务部
HLC250-02 Corning® Gosselin™ 取水样方形HDPE瓶,250 mL,带刻度,20 mg/L硫代硫酸钠,37 mm带垫片红色盖,灭菌,1/袋,182/箱 N/A per case
联系客户服务部
HP250B-50 Corning® Gosselin™ 取水样八角PET瓶,250 mL,带刻度,20 mg/L硫代硫酸钠,31 mm防启封盖,灭菌,24/包,144/箱 N/A per case
HP250B-51 Corning® Gosselin™ 取水样八角PET瓶,250 mL,带刻度,120 mg/L硫代硫酸钠,31 mm防启封盖,灭菌,24/包,144/箱 N/A per case
HP250B-53 Corning® Gosselin™ 取水样八角PET瓶,250 mL,带刻度,120 mg/L硫代硫酸钠,31 mm防启封盖,灭菌,1/袋,150/箱 N/A per case
联系客户服务部
HP250B-55 Corning® Gosselin™ 取水样八角PET瓶,250 mL,带刻度,160 mg/L硫代硫酸钠,31 mm防启封盖,灭菌,24/包,144/箱 N/A per case
HP500B-50 Corning® Gosselin™ 取水样八角PET瓶,500 mL,带刻度,20 mg/L硫代硫酸钠,31 mm防启封盖,灭菌,12/包,120/箱 N/A per case
HP500B-51 Corning® Gosselin™ 取水样八角PET瓶,500 mL,带刻度,120 mg/L硫代硫酸钠,31 mm防启封盖,灭菌,12/包,120/箱 N/A per case
P1000B-51 Corning® Gosselin™ 取水样八角PET瓶,1 L,带刻度,不含硫代硫酸钠,31 mm防启封盖,灭菌,12/包,48/箱 N/A per case
P250B-51 Corning® Gosselin™ 取水样八角PET瓶,250 mL,带刻度,不含硫代硫酸钠,31 mm防启封盖,灭菌,12/包,144/箱 N/A per case
P500B-51 Corning® Gosselin™ 取水样八角PET瓶,500 mL,带刻度,不含硫代硫酸钠,31 mm防启封盖,灭菌,12/包,120/箱 N/A per case