Corning® Gosselin™ Petri Dish 100 x 15 mm, 3 Vents, Sterile, Double Outer Bag, 28/Bag, 700/Case
Product NumberBH93B-102
- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- 3 vents
- Sterile
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | BH93B-102 |
| Qty./Pk | 28 / Pk |
| Qty./Cs | 700 / Cs |
| Brand | Corning® |
| Dish Style | Petri |
| Petri Dish Style | 60 mm x 15 mm |
| Diameter | 65 mm (approx.) |
| Height | 14.5 |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.938036
- Quality Certificate - Lot No.935449
- Quality Certificate - Lot No.928465
- Quality Certificate - Lot No.928464
- Quality Certificate - Lot No.921698
- Quality Certificate - Lot No.917377
- Quality Certificate - Lot No.913414
- Quality Certificate - Lot No.911440
- Quality Certificate - Lot No.900803
- Quality Certificate - Lot No.887986
- Quality Certificate - Lot No.881621
- Quality Certificate - Lot No.878217
- Quality Certificate - Lot No.873556
- Quality Certificate - Lot No.869928
- Quality Certificate - Lot No.864978
- Quality Certificate - Lot No.862729
- Quality Certificate - Lot No.861248
- Quality Certificate - Lot No.855838
- Quality Certificate - Lot No.852570
- Quality Certificate - Lot No.846811
- Quality Certificate - Lot No.844710
- Quality Certificate - Lot No.843323
- Quality Certificate - Lot No.843322
- Quality Certificate - Lot No.836086
- Quality Certificate - Lot No.829474
- Quality Certificate - Lot No.829473
- Quality Certificate - Lot No.825232
- Quality Certificate - Lot No.825231
- Quality Certificate - Lot No.815880
- Quality Certificate - Lot No.813367