Axygen ポリプロピレン、キャップ付きおよびキャップなしの薄壁PCRチューブは、標準的な96ウェルブロックに適合するように設計されており、カラーアソートパックもあります。一貫性のある極薄の壁は、正確な熱伝達を可能にします。均一な挿入キャップは、蒸発を減らすためにタイトなフィット感を保証します。
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen ポリプロピレン、キャップ付きおよびキャップなしの薄壁PCRチューブは、標準的な96ウェルブロックに適合するように設計されており、カラーアソートパックもあります。一貫性のある極薄の壁は、正確な熱伝達を可能にします。均一な挿入キャップは、蒸発を減らすためにタイトなフィット感を保証します。
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| PCR-02-FCP-C | Axygen® PCR 1 x 8 Strip Flat Caps, Fit 0.2 mL PCR Tube Strips, Clear, Nonsterile | 125 / Pk | 1250 / Cs | Axygen® | $261.80 | per case | |
| PCR-02CP-A | Axygen® PCR 1 x 8 Strip Domed Caps, Fit 0.2 mL PCR Tube Strips, Assorted Colors, Nonsterile | ¥28,700 | per case | ||||
| PCR-02CP-C | Axygen® PCR8連チューブ ドームキャップ 透明 未滅菌 | ¥26,000 | per case | ||||
| PCR-2CP-RT-C | Axygen® 0.2 mLPCR8連チューブ qPCR用フラットキャップ 透明 未滅菌 | ¥47,900 | per case |